Harnesses, Belts & Accessories
Miller DuraFlex™ Stretchable Harnesses
Miller DuraFlex™ Stretchable Harnesses
WEBBING WITH STRETCHABLE ELASTOMER FIBERSPatented Miller DuraFlex™ Harnesses feature specially formulated elastomer webbing that stretches and conforms to the shape of the worker preventing any bunching, binding or kinking.Improve SafetyWith added comfort, DuraFlex™ Harnesses offer wider end-user acceptance - A comfortable harness is worn properly, enhancing compliance and safety on the job site.ProductivityBecause DuraFlex Harnesses™ are stretchable, the worker has greater mobility with less fatigue. Rated to 400-lbs. (181.4 kg) capacity.Features & Benefits:Stretchable Webbing
- Provides maximum comfort and maneuverability
- Resists environmental effects to maintain its high-performance level
- 6,000 lb. tensile strength surpasses the standard
- Lanyard ring allows user to attach the lanyard when not in use, minimizing hazards associated with the lanyard hanging freely
- Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
- Sub-pelvic strap distributes weight for added support after a fall
- Forged steel back D-ring for maximum strength and dependability
- Soft, flexible D-ring pad for added comfort
- Buckle adjustments in the shoulder, chest and leg straps ensure proper fit
- Varying combinations of friction, mating and tongue/grommet buckles are available
- Solid color leg straps help the wearer orient the harness for ease of donning
- Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
- Permanently attached back pad with positioning side D-rings
- Removable body belt
- The Ms. Miller Harness is the only full-body harness on the market specifically designed for the female worker
- The special design keeps shoulder straps at the side and away from the chest, offers better hip support, and increases comfort
- Attached body belt with positioning side D-rings and accessory rings
- Back pad, and an enhanced saddle seat with D-rings and padding for extended positioning
- Shoulder Strap Buckle Type : Mating Buckle
- Sub-Pelvic Strap : Yes
- Webbing Material : Polyester | Urethane Elastomer
- Leg Strap Buckle Type : Friction
- Webbing Color : Green
- Padding Location : Back
- Chest Strap Buckle Type : Mating Buckle
- RFID : Yes
- Harness Size : Universal
- Webbing Type : DuraFlex
- D-Ring Locations : Back | Chest | Side
Name
Description
File size
Image
SKU
Description
E650-4/UGN-USS
Friction buckle shoulder straps and tongue buckle legs straps with USS tags - universal
E650-4/UGN
Friction buckle shoulder straps and tongue buckle legs straps - universal
E650-4/S/MGN-USS
Friction buckle shoulder straps and tongue buckle legs straps with USS tags - Small/Medium
E650-4/UBL-USS
Friction buckle shoulder straps and tongue buckle legs straps with USS tags - blue - universal
E650-4/S/MBL-USS
Friction buckle shoulder straps and tongue buckle legs straps with USS tags - blue - Small/Medium
E650-4/XXXLGN
Friction buckle shoulder straps and tongue buckle legs straps - XXX Large
E650-4/XXLGN
Friction buckle shoulder straps and tongue buckle legs straps XXLarge
E650-4/S/MGN
Friction buckle shoulder straps and tongue buckle legs straps - Small/Medium
E650-58/XXLGN
Friction buckle shoulder straps, tongue buckle legs straps, and side D-rings - XXLarge
E650-77/XXXLGN
DURAFLEX HARNESS(970167) GREEN
E650-4/XSGN
Friction buckle shoulder straps and tongue buckle legs straps Xsmall
E650-7/UGN
Friction buckle shoulder straps, mating buckle legs straps, and side D-rings - universal
E650-77/S/MGN
Friction buckle shoulder straps, tongue buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, and removable waist belt - Small/Medium
E650-78/UGN
Friction buckle shoulder straps, mating buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, and removable waist belt - universal
E650-78/S/MGN
Friction buckle shoulder straps, mating buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, and removable waist belt - Small/Medium
E650-7/XXLGN
Friction buckle shoulder straps, mating buckle legs straps, and side D-rings - XXLarge
E650/XSGN
DURAFLEX HARNESS GREEN
E650/XXLGN
Friction buckle shoulder straps and mating buckle legs straps - XXLarge
E650-58/S/MGN
Friction buckle shoulder straps, tongue buckle legs straps, and side D-rings - Small/Medium
E650-77/UGN
Friction buckle shoulder straps, tongue buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, and removable waist belt - universal
E650-58/UGN
Friction buckle shoulder straps, tongue buckle legs straps, and side D-rings - universal
E650-88/UGN
Friction buckle shoulder straps, mating buckle chest and leg straps, vest style front D-ring, 6'' attached comfort back pad, side D-rings attached to pad, 2'' tool rings, butt strap, and removable waist belt - universal
E650-58/XXXLGN
Friction buckle shoulder straps, tongue buckle legs straps, and side D-rings - XXX Large
E650/UGN
Friction buckle shoulder straps and mating buckle legs straps - universal
E650-78/XXLGN
Friction buckle shoulder straps, mating buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, and removable waist belt - XXLarge
E650-7/S/MGN
Friction buckle shoulder straps, mating buckle legs straps, and side D-rings - Small/Medium
E650/XXXLGN
DURAFLEX HARNESS GREEN
E650-89/UGN
Friction buckle shoulder straps, mating buckle chest strap, tongue buckle leg straps, vest style front D-ring, 6'' attached comfort back pad, side D-rings attached to pad, 2'' tool rings, butt strap, and removable waist belt - universal
E650-77/XXLGN
Friction buckle shoulder straps, tongue buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, and removable waist belt - XXLarge
E650-74/UGN
Friction buckle shoulder straps, TB legs straps, 6'' coolmax back pad, removable 6414N belt - universal
E650-74/XXLGN
Friction buckle shoulder straps, TB legs straps, 6'' coolmax back pad, removable 6414N belt - XXLarge
E650/S/MGN
Friction buckle shoulder straps and mating buckle legs straps- Small/Medium
E650FD-58/UGN-USS
Friction buckle shoulder straps, tongue buckle legs straps, front and side D-rings with USS tags - universal
170004/UGN
170004/S/MGN
170004/XXLGN
170005/UGN
E650-7/XXXLGN
E650-4/XXLGN-USS
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download now