Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller DuraFlex Python™ Harness

Miller DuraFlex Python™ Harnesses

Miller DuraFlex Python™ Harness_2
WITH HIGH-STRENGTH ABRASION-RESISTANT WEBBINGDuraFlex Python™ Harnesses feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt.Easy To FitFully-adjustable harness design, along with the stretchable webbing, ensures proper fit without sacrificing comfort.Comfortable & DurableTubular, high-strength, abrasion-resistant webbing with high-density, water-repellant foam features contoured edges to improve comfort.Features & Benefits:Convenience
  • Lanyard ring allows user to attach the lanyard when not in use, minimizing hazards associated with the lanyard hanging freely
  • Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
Strength and Flexibility
  • Sub-pelvic strap distributes weight for added support after a fall
  • Forged steel back D-ring for maximum strength and dependability
  • Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
User-Friendly
  • Solid color leg straps help the wearer orient the harness for ease of donning
  • Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
  • Webbing Material : Polyester | Urethane Elastomer
  • Sub-Pelvic Strap : Yes
  • Leg Strap Buckle Type : Tongue Buckle | Mating Buckle
  • Shoulder Strap Buckle Type : Friction
  • RFID : Yes
  • Webbing Color : Green | Blue
  • Chest Strap Buckle Type : Mating Buckle
  • D-Ring Material : Steel
  • Harness Size : S/M | U | XXL | XXXL
  • Webbing Type : DuraFlex
  • D-Ring Locations : Back | Side
Image
SKU
Description
P950/XXXLGN
Sliding back D-ring and mating buckle leg and chest straps - XXX Large
P950/UGN
Sliding back D-ring and mating buckle leg and chest straps - universal
P950DQC/S/MBL
Quick-connect buckle chest strap and legs straps; and Comfort D-pad.(blue) - Small/Medium
P950/S/MGN
Sliding back D-ring and mating buckle leg and chest straps - Small/Medium
P950/XS/XXSGN
PYTHON HARNESS GREEN
P950/XXLGN
Sliding back D-ring and mating buckle leg and chest straps - XXLarge
P950DQC/XXLBL
Quick-connect buckle chest strap and legs straps; and Comfort D-pad. (blue) - XXLarge
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now