Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller AirCore™ Harness with Aluminum Hardware

Miller AirCore Harness with Aluminium Hardware

Miller AirCore™ Harness with Aluminum Hardware_1
WITH ALUMINIUM HARDWAREThe Miller AirCore™ Harness is now available with lightweight, corrosion-resistant aluminum hardware. This line of AirCore harnesses with aluminum components provides the ultimate in performance and comfort.LightweightIncorporates aluminum components selected to reduce fatigue in challenging working environments - up to 24% lighter than similar harnesses with aluminum hardware.Extended Service LifeCorrosion-resistant aluminum hardware lasts longer, reducing replacement costs.Features & Benefits:Improved Padding
  • AirCore™ harnesses are designed with patented Miller DuraFlex® stretchable webbing that provides greater flexibility and increased comfort
  • Reduces heat and moisture entrapment keeping workers drier and cooler
  • Up to 16% less surface area than other padding used on the market
  • Contoured design minimizes contact around the neck, lower back and inner thighs reducing chafing and irritation
Increased Usability
  • The cam buckle enables workers to adjust shoulder straps simultaneously with one-hand release
  • Quick-Connect chest buckle built with dual tab release mechanism to ensure easy donning
  • "Custom designed for the shoulders, lumbar area and legs
  • shoulders/lumbar/legs"
Versatile Convenience
  • Durable, removable lumbar wear pad features lightweight, non-marring materials that protect that harness and the wall of the turbine from damage
  • Uniquely designed removable belt with tool loops stays in position when disconnected, even when tools are attached
  • Oversized ID tag provides quick and easy harness size identification
  • Webbing design creates an original and vibrant color for easy identification, greater visibility and increased safety
  • Webbing Color : Green | Blue
  • Chest Strap Buckle Type : Quick-Connect | Mating Buckle
  • D-Ring Locations : Back | Front | Side
  • D-Ring Material : Aluminum
  • Webbing Type : Stretchable
  • Webbing Material : Polyester
  • Padding Location : Shoulder | Leg | Lumbar
  • Padding Material : Polyurethane
  • RFID : Yes
  • Leg Strap Buckle Type : Tongue Buckle | Quick-Connect
  • Sub-Pelvic Strap : Yes
  • Shoulder Strap Buckle Type : Cam Buckle
  • Harness Size : XS | S/M | U | 2/3 XL | 4XL
  • Shoulder Padding : Yes
Image
SKU
Description
ACA-QC-D/S/MBL
Miller Aircore harness with side d-rings and aluminum hardware. Small/Medium in blue.
ACA-QC-D/UBL
Miller Aircore harness with side d-rings and aluminun hardware. Universal size in blue
ACA-QC-D/S/MGN
Miller Aircore harness with side d-rings and aluminun hardware. Small/Medium in green.
ACA-QC-D2/3XLBL
Miller Aircore harness with side d-rings and aluminun hardware. 2/3XL in blue.
ACA-QC-D/UGN
Miller Aircore harness with side d-rings and aluminun hardware. Universal size in green.
ACA-QC/S/MBL
Miller Aircore harness with a single back d-ring and aluminum hardware. Small/medium in blue.
ACA-QC/S/MGN
Miller Aircore harness with a single back d-ring and aluminum hardware. Small/medium in green.
ACA-QC2/3XLGN
Miller Aircore harness with a single back d-ring and aluminum hardware. 2/3XL in green
ACA-QC/UBL
Miller Aircore harness with a single back d-ring and aluminum hardware. Universal in blue.
ACA-QC-D2/3XLGN
Miller Aircore harness with side d-rings and aluminun hardware. 2/3XL in green
ACA-QC2/3XLBL
Miller Aircore harness with a single back d-ring and aluminum hardware. 2/3XL in blue.
ACA-QC/UGN
Miller Aircore harness with a single back d-ring and aluminum hardware. Universal in green.
ACA-TB-D/S/MBL
Miller Aircore harness with side d-rings and aluminum hardware. Small/medium in blue
ACA-TB/S/MBL
Miller Aircore harness with a single back d-ring and aluminum hardware. Small/medium in blue
ACA-TB-D/S/MGN
Miller Aircore harness with side d-rings and aluminum hardware. Small/medium in green.
ACA-TB-D/UBL
Miller Aircore harness with side d-rings and aluminum hardware. Universal in blue
ACA-TB-D2/3XLGN
Miller Aircore harness with side d-rings and aluminum hardware. 2/3XL in green
ACA-TB-D2/3XLBL
Miller Aircore harness with side d-rings and aluminum hardware. 2/3XL in blue
ACA-TB-D/UGN
Miller Aircore harness with side d-rings and aluminum hardware. Universal in green
ACA-TB/UBL
Miller Aircore harness with a single back d-ring and aluminum hardware. Universal in blue
ACA-TB2/3XLGN
Miller Aircore harness with a single back d-ring and aluminum hardware. 2/3XL in green
ACA-TB/S/MGN
Miller Aircore harness with a single back d-ring and aluminum hardware. Small/medium in green
ACA-TB/UGN
Miller Aircore harness with a single back d-ring and aluminum hardware. Universal in green
ACA-TB2/3XLBL
Miller Aircore harness with a single back d-ring and aluminum hardware. 2/3XL in blue
160001/UG
ACA-QC-BDP W/CSE LOGO
160001/SMG
ACA-QC-BDP W/CSE LOGO
160001/23XG
ACA-QC-BDP W/CSE LOGO
AAKN-QC/S/MBK
AC WELDERS ALUM SINGLE
ACA-QC-BDP/XSBL
AIRC ALM PAD BL XS SD QC LEG
AAKN-QC/UBK
AC WELDERS ALUM SINGLE
ACA-QC/XSGN
AIRC ALM GN XS 1D QC LEG
ACA-QC-D/XSGN
AIRC ALM GN XS SD QC LEG
AAKN-QC/23XBK
AC WELDERS ALUM SINGLE
ACA-QC/XSBL
AIRC ALM BL XS 1D QC LEG
ACA-TB/XSBL
AIRC ALM BL XS 1D TB LEG
ACA-TB/UBL-USS
ACA-QC/3XLBL-USS
ACA-QC/S/MBL-USS
ACA-QC/UBL-USS
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now