Check icon

Success

Your request has been successfully submitted.

Fall Protection Kits

Titan™ II B-Compliant Roof Kits

Titan™ II B-Compliant Roof Kits

Titan™ II B-Compliant Roof Kits_1
The Titan II B-Compliant™ Roof Kits provide a complete fall protection solution for roofing applications.Simplified ProtectionThe kits simplify product selection by providing all of the components necessary for fall protection safety and to meet federal OSHA compliance.LightweightThe Titan™ II B-Compliant Roof Kits has a lightweight, full-body harness, size universal(L/XL).Features & Benefits:
  • Rope grab with permanently-attached 3-ft. (.9 m) lanyard with shock-absorber pack
  • High-strength, 5/8-in. (16 mm) diameter copolymer rope lifeline with locking snap hook
  • Reusable stainless steel roof anchor bracket with plated D-ring
  • Waterproof storage container
  • Rope Lifeline Material : Copolymer
  • Includes : Rope Grab | Shock-Absorbing Lanyard | Waterproof Container
Image
SKU
Description
TRK2000-Z7/50FT
TITAN COMPLIANCE ROOF KIT 50FT
TRK2000-Z7/25FT
TITAN COMPLIANCE ROOF KIT 25FT
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now