Check icon

Success

Your request has been successfully submitted.

Fall Protection Kits

Miller TechLine™ HLL Kits for Residential Construction

Miller TechLine™ HLL Kits for Residential Construction

Miller TechLine™ HLL Kits for Residential Construction_1
FOR RESIDENTIAL CONSTRUCTIONMiller TechLine™ HLL Kits include all the components required for quickly and safely installing a fall protection roof system.Low-Stretch and DurableThe Miller TechLineTM system provides 100% tie-off for continuous fall protection, and a secure anchorage point(s) with less deflection and reduced fall clearance requirements.Integrated Vertical LifelineThe rope grab components enhance worker mobility, productivity and safety.Features & Benefits:Simplified Construction Systems
  • Kit configurations are available to accommodate 1 or 2 workers
  • System kits are lightweight and portable
  • Specially designed for use during residential roof construction
Horizontal LifelineKit
  • Low-stretch rope lifeline for better performance/ less deflection
  • Rope lifeline adjuster to accommodate required length
  • Shock absorber pack reduces fall arrest forces
  • Connecting O-rings for greater worker mobility
  • Reusable roof anchors easy to install/remove quickly
Vertical Lifeline Kit
  • 50 ft. polysteel rope lifeline
  • Trailing rope grab that can be attached/removed anywhere along the lifeline
Personal Protection Equipment
  • Miller Titan™ non-stretch harness
  • 3 ft. Titan™ lanyard with shock absorber pack
Kit Contents
  1. Durable, low-stretch 5/8-in. rope horizontal lifeline with shock absorber pack
  2. Lifeline adjuster
  3. Reusable roof anchors
  4. Connecting O-rings
  5. Miller Titan™ harness
  6. 3 ft. Titan™ shock-absorbing lanyard
  7. 50 ft. polysteel rope vertical lifeline
  8. Trailing rope grab
  9. Large carrying bag
  • Includes : Kermantle-Style Rope Lifeline | Lifeline Adjuster | (2) Roof Anchors | Shock Absorber | (2) Connecting O-Rings | (2) Titan Full-Body Harnesses | (2) 3 ft. (0.9 m) Titan Lanyards | SofStop Shock Absorber | (2) Miller MicroLoc Trailing Rope Grabs | (2) 50 ft. (15m) Vertical Lifelines | Storage Bag
  • System Length : 60 foot
  • Workers Per System : 2
Image
SKU
Description
120073/42FT
42FT-2 PERSON TEMP.HLL SYSTEM
HLL-ORING/1
Replacement O-Ring for HLLR kits
HLLR2-L/30FT
2 worker HLL system, 30ft kit, anchorage connector purchased separately
HLLR0/RR60FT
60 ft. Rope THLL system with reusable roof anchors. No user equipment.
HLLR2/RR60FT
Two-worker Kit: 60 ft. Rope THLL system with reusable roof anchors
HLLR1/RR60FT
One-worker Kit: 60 ft. Rope THLL system with reusable roof anchors
HLLCS/10FT
3'' Wide Cross-Arm Strap for TechLine system - 10ft / Black
HLLR2-L/60FT
2 worker HLL system, 60ft kit, anchorage connector purchased separately
THLLW1/30FT
1 worker HLL system, 30ft kit, includes two 10ft cross arm straps
THLLW2-Z7/60FT
60FT-2 PERSON WEB HLL SYSTEM
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now