Check icon

Success

Your request has been successfully submitted.

Fall Protection Kits

Miller Roofing Fall Protection Kits

Miller Roofing Fall Protection Kits

Miller Roofing Fall Protection Kits_1
Miller Roofing Fall Protection Kits are easy to use and install on steep-pitched or flat-surface roofs.Features & Benefits:Miller Roofing Fall Protection Kits are easy to use and install on steep-pitched or flat-surface roofs.
  • Two reusable roof anchors
  • Steel twist-lock carabiner
  • Nylon rope lifeline
  • Manual stainless steel rope grab with 2-ft.(.6 m)webbing lanyard with shock absorber
  • DuraFlex Stretchable Harness (E850/UGN)
  • Includes : Two Reusable Roof Anchors | Steel Twist-lock Carabiner | Nylon Rope Lifeline | Manual Stainless Steel Rope Grab with 2-ft.(.6 m) Webbing Lanyard with Shock Absorber | DuraFlex Stretchable Harness
  • Rope Lifeline Material : Nylon
Name
Description
File size
Image
SKU
Description
RA20-50/50FTU
Kit w/2 RA20-1 reusable roof anchors w/hardware, 50' nylon rope lifeline, 98174LS rope grab w/lanyard w/SofStop shock absorber, E850 DuraFlex harness, carabiner, 8477H carrying bag
RA20-25/25FTU
Kit w/2 RA20-1 reusable roof anchors w/hardware, 25' nylon rope lifeline, 98174LS rope grab w/lanyard w/SofStop shock absorber, E850 DuraFlex harness, carabiner, 8477H carrying bag
TFPK-6-Z7/U/6FTAK
TITAN KIT
TRK4000/50FTAKU
Full-body universal-sized harness w/sliding back D-ring; mating buckle legs chest & shoulder straps; sub-pelvic support (T4000); a 3' T6111; a 5/8'' trailing rope grab; a roof anchor; & a 50' (5/8'' dia.) rope lifeline
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now