Fall Protection Kits
Miller GlideLoc™ Ladder Climbing System Kits (Rail)
Miller GlideLoc™ Ladder Climbing System Kits (Rail)
FOR PERMANENT LADDER APPLICATIONSGlideLoc™ Vertical Height Access Ladder System Kits provide an innovative solution for vertical climbing that is easy-to-use, requires minimal maintenance and provides superior safety. The kits are available in aluminum, galvanized or stainless steel construction.Do It Yourself KitsAll systems are available in easy-to-install kits or can be customized for your application with additional available components.Hands-Free Fall ProtectionEasy-climb system increases user moblity, safety and productivity while ensuring smooth ascending/descending operations for one or multiple workers.Features & Benefits:The Kits include:
- Brackets for larger ladder rungs
- Brackets to attach to ladder side rails
- Foldable foot rests for long ladders
- Shaft entry device to provide easy access to manholes and roof hatches
- Increased Safety - All GlideLoc Fall Arresters lock immediately into the rail in the event of a fall
- Smooth, quiet trailing action along the rail – Provides an easier, more comfortable climb
- Automatic design – Keeps both hands free for climbing
- Stainless steel catch clamp – Locks into the rail in the event of a fall
- Integrated shock-absorbing mechanism – Reduces force on the worker and system in the event of a fall
- Fall indicator – Alerts user to know when to remove the product from service
- Integrated swivel, auto-locking carabiner connection – Aids in trailing alignment and meets allowable attachment length
- Design prevents up-side-down installation – Increases worker safety by ensuring proper attachment
- No requirement to lean back while climbing – Reduces fatigue and is ideal for ladder cages and confined spaces
- Ergonomically designed for easy one-hand installation – Increases productivity
- Attaches at top or bottom of rail
- Smooth, quiet trailing action along the rail is delivered by 10 glide rollers – Provides an easier, more comfortable climb
- Outside roller guides are protected by a flexible rubber ring – Provides for a longer service life
- Constructed of stainless steel and aluminum – Holds up well in corrosive environments
- Attaches anywhere on rail
- Designed to be installed and removed from the rail anywhere along the system – Enables transfer onto platforms and entry onto systems where ladder is submerged in snow
- Click-lock function – Ensures proper installation
- Body is constructed of stainless steel – Holds up well in corrosive environments
- No intermediate entry/exit gates are required
- Wind Power/Turbines
- Telecommunications
- Utilities
- Industrial Facilities
- Drilling Rigs/Platforms
- Shipbuilding
- Crane Installation
- Confined Space
- Standards : ANSI A14.3
- Material : Stainless Steel | Aluminum
Name
Description
File size
Image
SKU
Description
10903-H5
RUNG CLAMP FOR DIAM. LESS THAN 1 ''
11634-H5
RIGID END STOP
14622
GALV. STEEL RAIL 10FT 1IN
14804
RUNG CLAMP (1''-1.25'')
16191-H5
Entry Coupling
17065
SHAFT ENTERING DEVICE, SS
19091
SIDE MOUNT CLAMP
23331-H5
COMFORT2 FALL ARRESTOR
23724
Foldable Foot Rest - provides a rest platform that conveniently folds out of the way when not in use. Constructed of galvanized steel.
27441
Söll GlideLoc
25805-Z7/
UNIVERSAL II 3600LB GATE 27192
26027
GlideLoc Rail End Stop - Used at both Top & Bottom of Rail
GA0020
20ft Aluminum kit, includes 4 brackets
GA0040
40ft Aluminum kit, includes 7 brackets
GG0060
60ft Galvanized kit, includes 10 brackets
GA0150
150ft Aluminum kit, includes 23 brackets
GA0030
30ft Aluminum kit, includes 6 brackets
GA0100
100ft Aluminum kit, includes 16 brackets
GA0180
GLIDE-LOC KIT ALUM 180 FT
GG0080
80ft Galvanized kit, includes 13 brackets
GG0020
20ft Galvanized kit, includes 4 brackets
GG0070
70ft Galvanized kit, includes 11 brackets
GG0030
30ft Galvanized kit, includes 6 brackets
GA0050
50ft Aluminum kit, includes 9 brackets
GG0090
90ft Galvanized kit, includes 14 brackets
GA0060
60ft Aluminum kit, includes 10 brackets
GG0040
40ft Galvanized kit, includes 7 brackets
GG0150
GLIDE-LOC KIT GALV 150FT
GG0100
100ft Galvanized kit, includes 16 brackets
GG0110
110ft Galvanized kit, includes 17 brackets
GS0040
GLIDE-LOC KIT SS 40 FT
GG0050
50ft Galvanized kit, includes 9 brackets
GS0150
GLIDE-LOC KIT SS 150 FT
GS0060
60ft Stainless Steel kit, includes 10 brackets
GG0200
200ft Galvanized kit, includes 30 brackets
GG0120
120ft Galvanized kit, includes 19 brackets
GS0160
GLIDE-LOC KIT SS 160 FT
GG0180
GLIDE-LOC KIT GALV 180FT
GS0120
GS0020
20ft Stainless Steel kit, includes 4 brackets
GS0050
50ft Stainless Steel kit, includes 9 brackets
GS0030
30ft Stainless Steel kit, includes 6 brackets
GS0510
GS0140
GS0180
GLIDE-LOC KIT SS 180 FT
GS0100
100ft Stainless Steel kit, includes 16 brackets
GA0200
GG0170
GG0190
GA0080
GS0360
GA0160
GG0130
GG0140
GG0160
GS0380
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now