Check icon

Success

Your request has been successfully submitted.

Fall Protection Kits

Miller GlideLoc™ Ladder Climbing System

Miller GlideLoc™ Ladder Climbing System

FOR PERMANENT LADDER APPLICATIONSGlideLoc™ Vertical Height Access Ladder System Kits provide an innovative solution for vertical climbing that is easy-to-use, requires minimal maintenance and provides superior safety. The kits are available in aluminum, galvanized or stainless steel construction.Do It Yourself KitsAll systems are available in easy-to-install kits or can be customized for your application with additional available components.Hands-Free Fall ProtectionEasy-climb system increases user moblity, safety and productivity while ensuring smooth ascending/descending operations for one or multiple workers.Features & Benefits:The Kits include:
  • Brackets for larger ladder rungs
  • Brackets to attach to ladder side rails
  • Foldable foot rests for long ladders
  • Shaft entry device to provide easy access to manholes and roof hatches
GlideLoc Fall Arresters (sold separately)
  • Increased Safety - All GlideLoc Fall Arresters lock immediately into the rail in the event of a fall
  • Smooth, quiet trailing action along the rail – Provides an easier, more comfortable climb
  • Automatic design – Keeps both hands free for climbing
  • Stainless steel catch clamp – Locks into the rail in the event of a fall
  • Integrated shock-absorbing mechanism – Reduces force on the worker and system in the event of a fall
  • Fall indicator – Alerts user to know when to remove the product from service
  • Integrated swivel, auto-locking carabiner connection – Aids in trailing alignment and meets allowable attachment length
  • Design prevents up-side-down installation – Increases worker safety by ensuring proper attachment
  • No requirement to lean back while climbing – Reduces fatigue and is ideal for ladder cages and confined spaces
  • Ergonomically designed for easy one-hand installation – Increases productivity
Body Control I Fall Arrester
  • Attaches at top or bottom of rail
  • Smooth, quiet trailing action along the rail is delivered by 10 glide rollers – Provides an easier, more comfortable climb
  • Outside roller guides are protected by a flexible rubber ring – Provides for a longer service life
  • Constructed of stainless steel and aluminum – Holds up well in corrosive environments
Universal II GlideLoc Fall Arrester
  • Attaches anywhere on rail
  • Designed to be installed and removed from the rail anywhere along the system – Enables transfer onto platforms and entry onto systems where ladder is submerged in snow
  • Click-lock function – Ensures proper installation
  • Body is constructed of stainless steel – Holds up well in corrosive environments
  • No intermediate entry/exit gates are required
Applications
  • Wind Power/Turbines
  • Telecommunications
  • Utilities
  • Industrial Facilities
  • Drilling Rigs/Platforms
  • Shipbuilding
  • Crane Installation
  • Confined Space
Image
SKU
Description
15652-H5
REINFORCEMENT, GALV.
15620-H5
HORIZONTAL GLIDELOC TROLLEY
15729-H5
ALUMINUM RAIL 10FT 1 IN
17407-H5
Multirail Closed Glider
17332-H5
Multirail Connector/Splice
17331-H5
MultiRail Horiz. Corner
17112-H5
26028
LB1426 GLIDELOC TAG REV B
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now