Check icon

Success

Your request has been successfully submitted.

Anchorage Connectors

Miller Twin Turbo™ Fall Protection Systems with G2 Connector

Miller Twin Turbo™ Fall Protection Systems with G2 Connector

Miller Twin Turbo™ Fall Protection Systems with G2 Connector_1
WITH G2 CONNECTORThe Miller Twin Turbo™ G2 Connector is a compact, lightweight device, uniquely engineered to allow two compatible personal fall limiters (or self-retracting lifelines) to be connected with the back of a user’s harness for a 100% tie-off fall protection.ComfortableThe lightest-weight Twin Connector on the market, it increases productivity by reducing worker fatigue.DurableIts corrosion-resistant aluminum connector teamed with high-impact nylon result in a longer product life.Features & Benefits:Performance and Safety
  • Better alternative to double-leg lanyards – Reduces fall clearance requirements for use in more applications
  • PFLs swivel independently – Provides ultimate worker mobility and prevents webbing from twisting and binding in the unit
  • Superior safety – Webbing Retainer Clip rotates freely to prevent unintentional opening of carabiner gate during a fall increases worker safety
  • D-Pad Clip – Maintains harness adjustment while working by keeping the harness webbing and D-Pad in place
  • Twin Turbo G2 Connector meets all applicable standards including OSHA, ANSI and CSA
Increased Versatility
  • Connects to harness webbing below the D-ring – Frees harness D-ring for rescue and connection to an overhead Self-Retracting Lifeline
  • Webbing Retainer Clip offers generous webbing slot – Accommodates thicker webbing designs for more versatility and allows for easy insertion of webbing
  • New patent-pending Miller Twin Turbo™ G2 Connector provides 100% tie-off for the Miller TurboLite™ and Miller Turbo T-BAK™ Personal Fall Limiters (PFLs)
  • Lifeline Material : Polyester | Vectran
  • Lifeline Connector : Locking Snap Hook | Locking Rebar Hook
  • Unit Connector : Twin Turbo G2 Connector
  • Housing Material : Nylon
Image
SKU
Description
MFLC-2/
G2 Webbing Retainer Clip
MFLC-3-Z7/9FT
The Miller Twin Turbo™ Fall Protection System with the G2 Connector consists of lightweight, patent-pending Twin Turbo G2 Connector and two (2) Miller TurboLite™ Personal Fall Limiters (PFLs). Users benefit from 100% tie-off while working at heights.
MFLC-4-Z7/6FT
The Miller Twin Turbo™ Fall Protection System with the G2 Connector consists of lightweight, patent-pending Twin Turbo G2 Connector and two (2) Miller TurboLite™ Personal Fall Limiters (PFLs). Users benefit from 100% tie-off while working at heights.
MFLC-12-Z7/6FT
Twin Turbo G2 Connector (MFLC) with two (2) 6-ft. TurboLite PFLs with Aluminum Locking Rebar Hooks. Includes connectors with 3,600-lb. rated gates.
MFLC-3-Z7/6FT
Twin Turbo G2 Connector (MFLC) with two (2) 6-ft. TurboLite PFLs with Steel Locking Snap Hooks. Includes connectors with 3,600-lb. rated gates.
MFLC/
Twin Turbo G2 Connector Kit
MFLC-11-Z7/9FT
Twin Turbo G2 Connector (MFLC) with two (2) 9-ft. TurboLite PFLs with Aluminum Locking Snap Hooks. Includes connectors with 3,600-lb. rated gates.
MFLC-3/
G2 D-Pad Connector Clip
MFLC-11-Z7/6FT
Twin Turbo G2 Connector (MFLC) with two (2) 6-ft. TurboLite PFLs with Aluminum Locking Snap Hooks. Includes connectors with 3,600-lb. rated gates.
MFLC-12-Z7/9FT
Twin Turbo G2 Connector (MFLC) with two (2) 9-ft. TurboLite PFLs with Aluminum Locking Rebar Hooks. Includes connectors with 3,600-lb. rated gates.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now