Anchorage Connectors
Miller SkyORB Overhead Rotational Boom Anchor
Miller SkyORB Overhead Rotational Boom Anchor
USES VEHICLE WEIGHT FOR ANCHORThe new Miller SkyORB™ Overhead Rotational Boom Anchor provides a safe overhead anchorage that is designed specifically for use around vehicles, utilizing the vehicle weight to secure the anchor for proper fall arrest, eliminating the need for heavy and bulky counter weights.ConvenientThe SkyORB™ Anchor is a pre-engineered system that replaces the need for very expensive, custom engineered, fixed overhead anchor systems.Securing A Safe AnchorageProvides the worker with an easy and quick connection with their fall arrest system while working at height.Features & Benefits:
- Designed to eliminate the need for heavy and bulky counter weights by utilizing vehicle weight to safely secure the system in place
- Weighing only 1,050 lbs. (476 kg), it is significantly lighter than competitive systems on the market, making the SkyORB Anchor more versatile
- The modular design is easy to assemble and transport only using a forklift
- The adjustable telescoping mast allows the height of the system to be varied from 14 ft. - 20 ft. (4.27 m - 6 m) (in 1 ft. increments) to accommodate lower roofs and overhead obstacles
- With a boom that rotates 360°, it can be easily positioned above the worker’s head minimizing free-fall distance and swing fall
- Patented energy absorbing technology reduces forces on the system
Name
Description
File size
Image
SKU
Description
SORBBRACE
SKYORB KIT - BRACING
SORBCABLEKIT
CABLE ASSEMBLY SKYORB
SORBSYS
SKYORB ANCHOR SYSTEM
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now