Anchorage Connectors
Miller Safety Straps
Miller Safety Straps
ENSURES SAFETY ON JOBSITEMiller brand safety straps are equipped with locking snap hooks and are constructed with a red inner core/wear indicator. Should the red core become exposed, the strap must be removed from service.CertificationMeets all applicable ANSI, CSA and OSHA requirements.Features & Benefits: NF Series Safety Strap
- A 1-3/4 inch (44 mm) wide, 100% nylon safety strap offers a friction buckle to adjust the length of the strap quickly and easily
- Strong safety strap, made of a six-ply nylon, remains flexible in all types of weather conditions
- Tongue buckle adjuster included for quick, safe adjustment
- Includes : Friction Buckle | Tongue Buckle Adjuster
- For Use With : Friction Buckle to adjust the Length of the Strap
- Material : Nylon
Name
Description
File size
44.23 KB
Image
SKU
Description
6NFLS-Z7/6FTYL
SAFETY STRAP NYL FR BUCKLE
6YRLS-Z7/6FTBR
SAFETY STRAP NEO W/LK SNAP
7NFLS-Z7/7FTYL
SAFETY STRAP-NYL-FR BUCKLE
7YRLS-Z7/7FTBR
SAFETY STRAP NYL NEOPRENE
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now