Anchorage Connectors
Miller RoofStrider™ Systems
Miller RoofStrider™ Systems
Two systems (RoofStrider™ Kit and RoofStrider™ II Kit) available for roof mounting optionsRoofStrider™ Kit:
- MightyLite Self-Retracting Lifeline with 360° rotating bracket
- Roof mounting assembly for variable pitch wood roofs (roof peaks or flat sides), most ridge vents, studs, joists, etc.
- Hardware included for mounting on wood roofs and metal decking
- DuraFlex Stretchable Harness (E850/UGN), instructional video and carrying bag (8280H/YL)
- MightyLite Self-Retracting Lifeline with 360° rotating bracket
- Roof mounting assembly with clamping feet for use on standing seam metal roofs
- Shock Absorber
- Lifeline Material : Galvanized
Name
Description
File size
514.51 KB
61.41 KB
Image
SKU
Description
RM50G/50FT
RoofStrider mounting assembly w/hardware, RL50G MightyLite SRL w/bracket, E850 DuraFlex harness, 8280H carrying case, video
SRM/
RoofStrider II standing seam metal roof mounting assembly w/hardware
SRM50P/50FT
RoofStrider II standing seam metal roof mounting assembly w/ hardware, RL50P SRL w/ bracket, 928LS SofStop shock absorbing lanyard.
SRMF-2/
RoofStrider II flat feet w/hardware retrofit kit for metal decking (4 in kit)
SRM50G/50FT
RoofStrider II standing seam metal roof mounting assembly w/hardware, RL50G MightyLite SRL, 928LS SofStop shock absorbing lanyard.
SRM65G/65FT
RoofStrider II standing seam metal roof mounting assembly w/hardware, RL65G MightyLite SRL, 928LS SofStop shock absorbing lanyard.
SRM30G/30FT
RoofStrider II standing seam metal roof mounting assembly w/ hardware, RL30G SRL w/ bracket, 928LS SofStop shock absorbing lanyard.
SRMF-1/
RoofStrider II standing seam metal roof clamping feet w/hardware retrofit kit (4 in kit)
RM50P-Z7/50FT
Complete system w/50-ft. (15 m) MightyLite SRL w/webbing; includes DuraFlex™ Stretchable Harness (SKU E850/UGN) and carrying bag (SKU 8280H/YL)
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now