Anchorage Connectors
Miller Grip™ Anchorage Connector
Miller Grip™ Anchorage Connector
FOR USE IN CONCRETE APPLICATIONSA safe anchor point is established when the Miller Grip Anchor is inserted into a properly-sized, cured concrete hole. Designed for use in cured concrete with a compression strength of at least 3,000 psi (20.7 MPa) , it can be used for vertical or overhead/ceiling surface applications.ReusableThe Miller Grip anchor can be removed and simply re-installed in a new location.Mandatory SafetyA safe anchor point is established when the Miller Grip anchor is inserted into a properly-sized, cured concrete hole.Features & Benefits:
- Designed for vertical or overhead/ceiling surface applications
- Can be used with SkyGrip Horizontal Lifeline components; 400 lbs. (181.4 kg) capacity (SKU 497/)
- Multi-use Grips can be used for anchoring scaffolding, material handling and removal of concrete debris after demolition
- Constructed of stainless steel, aluminum and other non-corrosive materials for a longer service life
- Designed for use in cured concrete with a compression strength of at least 3,000 psi (20.7 MPa)
- Color-coded to differentiate fall protection use per OSHA regulations
- For Use With : Anchorage Connectors | Horizontal Surface | Vertical Surface | Overhead/Ceiling Surface
- Product Material : Stainless Steel | 7x19 Galvanized | Zinc Coated Copper | Polyurethane | Aluminum | Zinc-plated Spring Steel | Galvanized Steel
Name
Description
File size
404.58 KB
268.96 KB
Image
SKU
Description
497/
1'' Miller Grip Fall Protection Anchorage Connector for Concrete-10K-Lbs.
496/
3/4'' Miller Grip Fall Protection Anchorage Connector for Concrete- 5K-Lbs.
498/
3/4'' Miller Grip Multi-Use Anchorage Connector for material handling for Concrete - 1,000-lb. safe working load
499/
1'' Miller Grip Multi-Use Anchorage Connector for material handling for Concrete- 2,000-lb. safe working load
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now