Anchorage Connectors
Miller Fusion™ Roof Anchor Post
Miller Fusion™ Roof Anchor Post
PERMANENT OR TEMPORARY SOLUTIONThe versatile Miller Fusion™ Roof Anchor Post single-point anchor adapts to a wide range of roof designs including standing seam, membrane/built-up, metal sheathing, concrete and wood. The innovative base plate is designed for quick set-up with no need for roof surface penetration.Dependable ConnectionShould a fall occur, forces are reduced with its energy-absorbing design to maintain a secure connection to the structure.Easy InstallationA quick and easy installation reduces the set-up cost requiring minimal labor and eliminating the need for roof penetration and repair.Features & Benefits:Miller Fusion Roof Anchor Post adapts to a variety of roof structures: Standing Seam Design:
- Significantly reduces the fall forces on the roof structure – In the event of a fall, the top of the Miller Fusion Roof Anchor Post reorients with the force in a direct line and activates the patent-pending energy absorber.
- Durable design that withstands the changing outdoor environment – Internal components are made of stainless steel
- Double coating for extra protection – The steel post and base are plated with zinc followed by a premium powder coating for two layers of protection
- Versatile single-point anchor adapts to a wide range of roof designs
- Models for steel decking, concrete and wood can be used on other non-roof structure
- Roof inspection and maintenance
- Air conditioning, ventilation fan and solar panel maintenance
- Skylight cleaning
- Debris removal from gutters
- Installation and maintenance of satellite dishes and other communication systems
- Aluminum clamping mechanism is designed to pre-install to the base plate and is self centering for easy installation
- The clamping bolts are tightened from above the plate for easy fastening and inspection
- Can be used for permanent and temporary installations
- Three models are available to accommodate standing seam spacing up to 24-in. (610 mm)
- Designed to attach to metal sheathing with a minimum 24 gauge (0.024-in. [.61 mm]) thickness
- Hardware kit includes sealing materials to prevent water damage to roof
- Easy-to-install toggle kit fastens through membrane, insulation and into metal sheathing, wood sheathing or concrete
- Models available for built-up roof thicknesses accommodate up to 10.5-in. (267 mm)
- Installs into plywood with minimum thickness of 5/8-in. (15.9 mm) CDX
- Includes lag screw kit
- Designed for temporary installation only
- Installs into concrete decking with minimum thickness of 6.5-in. (165 mm) and minimum concrete compressive strength of 3000 PSI (20.7 MPa)
- Includes concrete expansion anchor kit
- This multi-purpose post uses the same base as models X10011, X10040 and X10050
- Miller specified hardware must be purchased for this base. (This model does not include hardware)
Name
Description
File size
309.93 KB
574.24 KB
Image
SKU
Description
X10002
Large base and extension bars for standing seam spacing from 11.75 in. [298 mm] to 24 in. [610 mm]
X10001
Large base for standing seam spacing from 11.75 in. [298 mm] to 21.25 in. [540 mm]
X10000
Small Base for standing seam spacing from 11.75 in. [298mm] to 17 in. [432 mm]
X10031
Fastens through membrane, insulation & into metal sheathing, wood sheathing or concrete with a combined thickness of >5.5 in. [140 mm] up to 10.5 in. [267 mm]
X10020
Metal sheathing w/minimum thickness of 24 gauge (0.024 in. [.61 mm]). Trapezoidal spacing 8 in. (203 mm] to 20 in. (508 mm) in one-inch increments. Plywood w/minimum thickness of 5/8-in. (15.9 mm) CDX. Concrete decking w/minimum thickness of 6.5 in.
X10030
Fastens through membrane, insulation & into metal sheathing, wood sheathing or concrete with a combined thickness of up to 5.5 in. [140 mm]
X10040
Wood sheathing plywood with minimum thickness of 5/8-in. [15.9 mm] CDX
X10011
Large base for metal sheathing w/minimum thickness of 24 gauge (.024 in [.61mm]). Trapezoidal spacing of 8 in. (203 mm) to 20 in. (508 mm) in one-inch increments.
X11010
ROOF POST BASE, SMALL PAINT
X11009
SHOCKFUSION POST ASSEMBLY
X11006
Accommodates connection of Fusion Intermediate Post (X11008) or ShockFusion End/Corner Post (X11009) to plywood with minimum thickness of 5/8-in. (15.9 mm) CDX when paired Multipurpose Base (X11013)
X11013
For Metal Sheathing, Trapezoidal, Wood, and Concrete Roofs
X11019
Includes 4 clamps & 2 extension bars. Accommodates connection of Fusion Intermediate Post (X11008) to standing seam spacing from 21.25 in. (540 mm) to 24 in. (610 mm) when paired with Large Base for Standing Seam Roofs (X11011).
X11012
Connection of Fusion Intermediate Post (X11009) or ShockFusion End/Corner Post (X11009) through membrane, insulation & into metal sheathing, wood sheathing, or concrete with a combined thickness of up to 10.5''
X11021
SHOCKFUSION SYSTEM KIT
X11017
Accommodates intermediate curves of 25 - 50 . Includes hardware.
X11018
Accommodates connection of ShockFusion End/Corner Post (X11009) to standing seam spacing from 11.75 in. (298 mm) to 17 in. (432 mm) when paired with Small Base for Standing Seam Roofs (X11010). Includes 4 clamps with caps.
X11020
Includes 6 clamps, 2 extension bars, 2 stiffeners, & 2 shims. Accommodates connection of ShockFusion End/Corner Post (X11009) to standing seam spacing from 21.25 in. (549 mm) to 24 in. (610 mm) when paired with Large Base for Standing Seam Roofs
X11002
Includes 2 bars. Used with other components for conversion to 24-in. (610 mm) standing seam spacing
X10010
Small base for metal sheathing w/minimum thickness of 24 gauge (.024 in [.61mm])
X11015
Accommodates intermediate curves of 75 - 100 . Includes hardware.
X10050
Concrete decking with minimum thickness of 6.5 in. [165 mm] & minimum concrete compressive strength of 3000 PSI [20.7 MPa]
X11007
X11008
FUSION POST ASSEMBLY
X11014
Accommodates straight pass-through intermediate connections and curves of 5 or less. Includes hardware.
X11011
ROOF POST BASE, SSEAM LARGE
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now