Check icon

Success

Your request has been successfully submitted.

Anchorage Connectors

Miller Cab Mount Bracket and Kits

Miller Cab Mount Bracket and Kits

Miller Cab Mount Bracket and Kits_3
FOR USE IN LIFT TRUCK CABSWith the adjustable design, the Miller Cab Mount Bracket can be easily mounted on the overhead guard stringers, extending less than 2 inches (5.1cm) into the lift truck cab.Quality compliance:Meets all applicable safety standards.Compact design:Lightweight and compact design, with convenient kit options available.Features & Benefits:
  • Adjustable side brackets promotes a custom fit from 3-3/4" (9.5 cm) to 9-1/8" (23 cm)
  • Non-protruding mount provides greater head room
  • Quick and easy installation increases productivity
  • Heavy-duty, zinc-plated steel construction for greater durability and longer service life
  • Designed to fit a wide range of lift trucks
  • Quick and easy installation
  • Non-protruding mount
  • Heavy-duty steel construction
Image
SKU
Description
CFLCMK-Z7/
Black Rhino Cab mount bracket with CFL-1-Z7/9FT. Includes connectors with 3,600-lb. rated gates.
CMB/
Miller MiniLite/Miller Scorpion/Black Rhino Cab mount bracket - for best results should be combined with PFL-15, FL11-0 or CFL-1
FL11CMK-Z7/
MiniLite Cab mount bracket w/FL11-0-Z7/11FT. Includes connectors with 3,600-lb. rated gates.
PFLCMK-Z7/
Scorpion Cab Mount Bracket and PFL-15-Z7/9FT. Includes connectors with 3,600-lb. rated gates.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now