Check icon

Success

Your request has been successfully submitted.

Utility Product Accessories

Pole Draw Bar

Pole Draw Bar

placeholder
The Pole Draw Bar attaches to the pole by placing the end stop of the bar against the end of the pole. Secure the bar to the pole with the two chain and screw binders affixed to the bar. The pole draw bar is supplied with lifting handles on each side and a safety loop through which a chain is attached. The oval hole is large enough to fit all hitches. attaches a saw to the pole. The saw pivots on a plate which is attached to the side of the saw. The pole adapter has a chain tightening base, and a safety stop to halt the swing of the saw after the cut has been made. Use this adapter kit while cutting off sections of a pole when the pole has to be removed. Chain saw not included. Features & Benefits: ● (Check local vehicle safety chain regulations.)
Image
SKU
Description
9301
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy