Utility Product Accessories
Arm Slings
Arm Slings
Fabricated Arm Slings are used as an allpurpose sling for non-energized and live line work, the fabricated arm sling is made to fit snugly over the arm by using the filler plates (included) to adjust the opening. Weight - 6 lbs. (2.7 kgs).
Features & Benefits:
● Double Arm Slings are made for dead ending. Adjustable to cross arms 4” to 5” (10.2 to 12.7 cm) wide and 5” to 6” (12.7 to 15.2 cm) high, the double arm sling can be installed with insulating sticks.Weight - 15 lbs. (6.8 kgs).
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now