Rubber Gloves and Sleeves
ILPM Series Mitten Protector
ILPM Series Mitten Protector
ILPM Series Mitten Protector is manufactured from top grain cowhide, these protectors offer excellent comfort and protection. The ILPM Series mitten protectors feature adjustable straps with non-metallic buckles and are stitched with polyester thread for strong seams. Cuffs are tough leather on palm side and orange vinyl on the back of the hand. Comes in sizes 9, 10 and 11.
Features & Benefits:
● All Salisbury Leather Protectors meet ASTM F696 standards.
● WARNING: Do not use leather protectors alone for protection against electric shock. Serious injury or death will result. Always use a properly rated insulating glove for the voltage being worked.
● Proper care of leather protectors is essential to user safety. Inspect the leather protectors when inspecting rubber gloves. Metal particles, imbedded wire, abrasive materials or any substance that could physically damage the rubber gloves must be removed from the protector before use.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now