Check icon

Success

Your request has been successfully submitted.

Plastic Guards & Covers

Underground Distribution Elbow Cover

Underground Distribution Elbow Cover

Underground Distribution Elbow Cover_1
The 4314 Underground Distribution Elbow Cover covers primary elbows and spade terminals during routine maintenance. It covers up to the face plate and cable connection. This cover is made from orange Type I polyethylene plastic. The hot stick eye allows this cover to be applied and removed with a hot stick. This cover self locks for a secure fit in confined areas. The bead can be trimmed in the field to meet clearance requirements. This cover has a voltage rating of 26.4 kV*. *guarded Ø to guarded Ø. Features & Benefits: ● Dimensions: 15” x 14.25”
Image
SKU
Description
4314
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now