Check icon

Success

Your request has been successfully submitted.

Plastic Guards & Covers

Switch Jaw Guards

Switch Jaw Guards

Switch Jaw Guards_1
Switch Jaw Guards insulate the energized upper switch jaw and insulator when work is being done on the switch blade, lower insulator or other de-energized equipment ahead of the open switch. These guards easily slide over the upper insulator on open substation switches and lock over the bus. Jaw Guards are made from Type I UV resistant plastic. This guard has a voltage rating of 26.4 kV*. *guarded Ø to guarded Ø .
Image
SKU
Description
24455
2424
2418
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now