Check icon

Success

Your request has been successfully submitted.

Plastic Guards & Covers

Switch Jaw Cover

Switch Jaw Cover

Switch Jaw Cover_1
The 24219 Switch Jaw Cover provides an insulated barrier to the energized upper switch jaw and insulator, when work is being done on the switch blade, lower insulator, or other de-energized equipment ahead of the open switch. This guard slides easily over the upper insulator on open substation neutral disconnect cabinet switches and locks over the bus. The 24219 Cover is made from Type I cold weather high impact plastic. This guard has a voltage rating of 14.6 kV*. *guarded Ø to guarded Ø .
Image
SKU
Description
24219
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now