Plastic Guards & Covers
Versa Guards
Versa Guards
Versa Guards, with a voltage rating of 36.6 kV*, are designed so that two guards can be coupled together to cover most 13 kV single and double arm, pin and post constructions. A lighter 47” version (2389) of the standard 4.5’ Versa Guard is available in a Type III ABS/PVC weather resistant material.
*guarded Ø to guarded Ø
Features & Benefits:
● Versa Guards® and Link Guards® make use of air as well as the dielectric strength of plastic to provide total insulating value. Both guards have a 7” diameter and a hook shaped inner lip to keep the guard in place.
Image
SKU
Description
1686
1687
1688
2389
2373
2377
2378
2689
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now