Check icon

Success

Your request has been successfully submitted.

Plastic Guards & Covers

Pole Guard Bag

Pole Guard Bag

Pole Guard Bag_1
Bags for Line Guards and Pole Guards come in two different sizes and can hold two nested line guards. The 1871 Pole Guard Bag is designed to hold two nested pole guards. All of these bags are made from soil resistant vinyl coated nylon and equipped with a drawstring and mail bag lock. Features & Benefits: ● 2 - 12” x 6’ , Pole Guards
Image
SKU
Description
1871
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now