Plastic Guards & Covers
Pin Type Crossarm Guard
Pin Type Crossarm Guard
The1370 Pin Type Crossarm Guard is sized 9" x 9" x 25.5" ( 229mm x 229mm x 648mm ). Crossarm Guards are used to prevent tie wires from contacting crossarms during hot line operations. Two different tie downs are provided: a neoprene and a polypropylene rope. Both are secured in the slots provided in the eye fitting.
Features & Benefits:
● The guards are made from orange Type I ABS cold weather high impact plastic. These guards have a voltage rating of 36.6 kV*. Crossarm or Pin Type Guard, 9" x "' x 25.5", Class 4.
● *guarded Ø to guarded Ø .
Image
SKU
Description
1370
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now