Check icon

Success

Your request has been successfully submitted.

Plastic Guards & Covers

Link Guards

Link Guards

placeholder
Link Guards, with a voltage rating of 72.5kV*, have inner and outer shells that run full length to include male and female couple ends. Two guards connected provide four overlapping thicknesses of plastic plus air at a joint. *guarded Ø to guarded Ø Features & Benefits: ● Versa Guards® and Link Guards® make use of air as well as the dielectric strength of plastic to provide total insulating value. Both guards have a 7” diameter and a hook shaped inner lip to keep the guard in place.
Image
SKU
Description
1681
1682
1680
2475
2476
2477
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy