Check icon

Success

Your request has been successfully submitted.

Plastic Guards & Covers

Bus End Guards

Bus End Guards

Bus End Guards_1
9992 Bus End Guards cover the ends of a substation bus supported by station post insulators. The slot and insulator grip hole can be easily enlarged in the field with a sharp knife. This cover also has a guide bead for a trim fit. This guard has a voltage rating of 26.4 kV*. *guarded Ø to guarded Ø . Features & Benefits: ● Substation Cover-up and barrier equipment is used during routine maintenance where accidental contact may occur. This barrier equipment is often used where outages are difficult to reach and the occurrence of accidental contact is high. These covers may be applied with rubber gloves or hot sticks. These covers are made from Type I orange ABS plastic. This equipment is not intended for permanent or semipermanent barrier or insulating applications. Use these covers to protect against accidental contact only. These covers are not to be left installed for extended periods of time especially when in contact with both a grounded and energized object. ● All guards are tested to ASTM F712 *guarded Ø to guarded Ø . All Bus Guards may be applied with rubber gloves or hot sticks. Contact your local Salisbury representative for Hot Stick purchasing or check out salisburybyhoneywell.com for more information on our line of hot stick products. Use Salisbury Insualting Rubber Blankets as additional or alternative cover-up in situations where Bus Guards may be used. 5”x15”x25”, UV Resistant, High Density Cross, Linked Polyethylene, Class 3.
Image
SKU
Description
9992
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now