Check icon

Success

Your request has been successfully submitted.

Outage Protection

Instant Insulation

Instant Insulation

Instant Insulation_1
Instant Insulation may be installed as permanent cover to protect against outages caused by weather, trees and animals. Instant Insulation resists ozone and ultraviolet deterioration while remaining flexible even at sub-zero conditions. Features & Benefits: ● Instant Insulation is made of orange or grey SALCOR® elastomer. Instant Insulation is sold in three diameters, each 12 feet in length. Each include six nylon UV resistant bar-lock cable ties to secure it to the conductor.
Image
SKU
Description
1132
1127
1128
1129
1130
1131
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now