Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Without Eyelets

Without Eyelets

Without Eyelets_1
Salisbury Insulating Blankets without Eyelets are available in Class 2 and Class 4 in two types of material: Type I natural rubber, and Type II SALCOR, which is a highly flexible, corona-resistant polymer with excellent aging and weathering qualities. Salisbury insulating blankets feature a reinforced beaded edge for added strength and tear-resistance. Features & Benefits: ● CONSISTENCY The Salisbury blanket is manufactured from materials that are precisely measured in an automated weighing system to ensure batch-to-batch consistency. ● VALUE: SALCOR® blankets will last longer and provide maximum value and protection. Not all rubber blankets are manufactured equally. Ask for the best, ask for Salisbury’s rubber insulating blankets.
Image
SKU
Description
186
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now