Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

SU System Stirrup Cover

SU System Stirrup Cover

SU System Stirrup Cover_1
The USC Stirrup Cover is a lightweight cover that can be installed using rubber gloves or a hot stick. The USC also feature RIB-GRIP construction and is meant to be used with Extended Lip SU Systems or Conventional Line Hose. Features & Benefits: ● All covers are made from orange SALCOR® and feature RIB-GRIP® Construction. They can be installed with a hot stick or rubber gloves. All covers comply with ASTM D1049 specifications. The USC Stirrup Cover is ASTM Class 4, Type II, 14" X 15.5".
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now