Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

SU System Applicators

SU System Applicators

SU System Applicators_1
The Extended Lip SU System may be installed by using rubber gloves or hot sticks on distribution voltages up to 34.5kV. The Shot Gun Eye Assembly for the SU System equipment may be purchased separately for installation on the appropriate cover-up device. Features & Benefits: ● The addition of these eye assemblies enable all SU System equipment to be easily handled with a standard shotgun stick.
Image
SKU
Description
2323
2340
2359
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now