Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Storage - Blanket Canister

Storage - Blanket Canister

Storage - Blanket Canister_1
Blanket Canisters-molded in bright orange, hiimpact polyethylene-protect insulating blankets when not in use. A tight-fitting cap is secured to the canister with polypropylene rope. THE SALISBURY ADVANTAGE Features & Benefits: ● Salisbury’s New P4H Blanket Canister (Shown Here) revolutionizes the way you’ll store your blankets. The new canister has a sturdier construction than the original P4, with integrated feet to keep the canister from rolling while being transported by truck or stored at the workplace. The new ergonomic handle runs the entire length of the canister, making lifting and carrying up to four 36 x 36” blankets much easier. Slots are provided within the canister to allow it to be secured in buckets or on trucks. ● STORAGE TIPS: When more than one blanket is stored, the most convenient method of loading is to roll and insert each blanket into the canister independently. A single blanket can then be removed without removing the others. For maximum useful life, never fold, crease or compress insulating blankets while in storage.
Image
SKU
Description
P4H
P6
P2
P3
P3-47
P4
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now