Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Fasteners - Ty-Straps

Fasteners - Ty-Straps

Fasteners - Ty-Straps_1
Ty-Straps are 14” (356mm) and 30” (762mm) long and made of 1 1/2” (38mm) wide strips of rubber with hook and pile fasteners affixed to each end. The worker simply wraps the Ty-Strap around the positioned blanket and presses the hook and pile ends together. Contact your local Salisbury representative for custom length Ty-Straps.
Image
SKU
Description
TY14
TY30
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now