Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Clear PVC Stress Cone Cover

Clear PVC Stress Cone Cover

Clear PVC Stress Cone Cover_1
The 14200011 Clear PVC Stress Cone Cover has a grip all attachment that allows this cover to be installed with an insulated grip all hotstick. The inspection window can be opened for testing with a voltage sensor. Features & Benefits: ● ASTM F712 Class 2, Rating 14.6, 13" / 3" / 3.5"
Image
SKU
Description
14200011
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now