Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Zip-On Style

Zip-On Style

Zip-On Style_1
Our Zip-On Style (Zip) features one-inch wide strips of hook and pile double stitched to the blanket with nylon thread, so installation and removal is safe and fast. Features & Benefits: ● HIGH QUALITY Salisbury’s Type II SALCOR® Blankets are of the highest quality available today. They will hold their color and flexibility, and will maintain physical properties and dielectric strength, required by ASTM standard, in the field longer than any other blanket on the market. OZONE RESISTANT The Orange SALCOR is manufactured from a well researched blend of prime EPDM, which is naturally resistant to Ozone. This blend of Prime EPDM offers superb flexibility; similar to that of a Type I natural rubber blanket. This ensures the Salisbury Type II SALCOR blanket will pass the ASTM D 1048 Ozone Tests both, Method A and Method B.
Image
SKU
Description
1000EV
183OS
900EV
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now