Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Self-Securing Cable End Caps

Self-Securing Cable End Caps

placeholder
Self-securing Cable End Caps for Underground Distribution are rated at 20kV, and have a minimum wall thickness of .25”. They keep moisture and contamination off trimmed cable ends. The selfsecuring slot keeps the cable locked safely inside the end cap. These Cable End Caps are applied with rubber gloves. Features & Benefits: ● These Covers comply with current ASTM D1049 specifications.
Image
SKU
Description
117
173
177
178
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy