Insulating Blankets, Line Hose & Covers
Low Voltage - Zip On Style
Low Voltage - Zip On Style
Low Voltage Insulating Blankets are made of Type II SALCOR® rubber. Insulating blankets are available with or without hook and pile (Zip) or Plain style.
Features & Benefits:
● Covering energized equipment is easier than ever using Salisbury’s Zip-On blankets. Our Zip-On Style (Zip) features one-inch wide strips of hook and pile double stitched to the blanket with nylon thread, so installation and removal is safe and fast. Zip-On blankets can be manufactured to fit special requirements. Contact your Salisbury representative for more information.
Image
SKU
Description
1212YLV
1236YLV
1818YLV
1836YLV
3636YLV
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now