Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Lightning Arrester Covers

Lightning Arrester Covers

Lightning Arrester Covers_1
Lightning Arrester Covers are made from Type II orange SALCOR. The slot allows the cap to fit directly over the energized lightning arrestor and the line connection. Lightning Arrester Covers can be applied with rubber gloves or a hot stick. Features & Benefits: ● These Covers comply with current ASTM D1049 specifications.
Image
SKU
Description
536A
636A
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now