Insulated Jumpers
Shrouded Ferrels
Shrouded Ferrels
Shrouded ferrules are compressed on both the conductor and the insulating jacket of the high voltage EPR cable to reduce bending stress. Shrouded ferrules are designed to be used on glove-installed high voltage jumpers.
Features & Benefits:
● Ferrules are manufactured of 99.5% pure copper with industry standard 5/8”-11 NC threads. Ferrules are topped with a brass hex jam nut and toothed stainless steel lockwasher.
Image
SKU
Description
2013
2015
2014
2012
21354
21356
21353
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now