Check icon

Success

Your request has been successfully submitted.

Insulated Jumpers

Clear Plastic Jumper Clamps

Clear Plastic Jumper Clamps

Clear Plastic Jumper Clamps_1
Clear Plastic Jumper Clamps are compact, lightweight, and virtually unbreakable. The transparency allows easy inspection of the ferrule and cable inside of the handle. The body and jaw are made from a copper base alloy. The lower floating ring contact is bronze. These handles should be cleaned only with a mild detergent to maintain the transparency of the handle. Assembled kits are sold with a 10 ft. (3m) cable and unshrouded ferrules. Features & Benefits: ● Custom built assemblies are available. Contact your local Salisbury Representative for more information. Max Amps Continuous: 400; OAL Length 11.5.
Image
SKU
Description
1785
2115
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now