Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Tubular PVC Storage Containers

Tubular PVC Storage Containers

Tubular PVC Storage Containers_1
Tubular PVC Storage Containers provide weather tight storage. Kit includes two mounting brackets and four steel bolts with each 6” (152mm) I.D. or 4.1” (104mm) tube. Sized for tools 12” (305mm) shorter than tube. Four mounting bolts 3/8” x 1.5” (9.5 x 38mm) are supplied with each container. Kit may be ordered without tubing, or with mounting brackets only.
Image
SKU
Description
4169
4155
4156
4167
4168
9822
9823
C4013
C4017
C4000
C4000L
C4007
C4009
C4011
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now