Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Stranded Wire Holding Stick

Stranded Wire Holding Stick

Stranded Wire Holding Stick_1
The Stranded Wire Holding Stick has two 1” (2.5 cm) diameter fiberglass handles, holds conductors or wires during operations. The 121 Series has 3/4” (1.9 cm) wide jaws that open to 9/16” (1.4 cm), and the 122 Series, has 2” (5.1 cm) wide jaws that open to 1-1/2” (3.8 cm). Other lengths available. Bag not included.
Image
SKU
Description
121CQ
121FGQ
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now