Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Rescue and Static Discharge Stick

Rescue and Static Discharge Stick

Rescue and Static Discharge Stick_1
The Static Discharge Stick is designed to safely remove the static charge after de-energizing. This tool is pre-assembled and includes a copper “U” hook, 3’6’’ closed cell foam filled tubular fiberglass stick and 6’ of copper grounding cable attached to a Salisbury 1814 bronze flat jaw serrated grade 3 clamp. Also available in a 1’ length stick. Features & Benefits: WARNING: ● Discharge sticks are not grounding tools as described by OSHA 1910.269 and carry no fault duty rating.
Image
SKU
Description
24401
MulitRail 3 m Stick
20817
22629
24400
24403
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now