Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Hand Tools

Hand Tools

Hand Tools_1
All Insulated Adjustable Wrenches have a spring to prevent the jaws from accidentally moving while in use. These wrenches have a 12” (30.5 cm) wrench head and are supplied with a 1-1/4” (3.2 cm) diameter fiberglass handle. Features & Benefits: ● Insulated Ratchet Wrench comes with a 1-1/2” (3.2 cm) fiberglass handle. Standard 1/2” (1.3 cm) square drive. ● The Insulated Ratchet Wrench for Clamp Top has an 1-1/4” (3.2 cm) diameter fiberglass handle with eye on end for use with a clamp top tool (Cat. Nos. 44CQ or 44CU). ● The Toggle Handle is used to convert any double threaded ferrule stick to a toggle handle for torquing requirements.
Image
SKU
Description
1160
1161
1162
1258HEQ
44CFG
4412
4418
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now