Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Ground Rod Drivers and Framing Jack

Ground Rod Drivers and Framing Jack

Ground Rod Drivers and Framing Jack_1
Ground Rod Drivers are 60” (1.52 m) long and drives 5/8” (1.6 cm) ground rods deep by concentrating impact directly to the rod. Light-weight and easy-to-use. Drives 1/2” (1.3 cm) ground rods with less effort than conventional methods. Discs surrounding the handle protect hands from walls, shrubbery, and the sliding parts. Measures 26” (66 cm) long with a 14” (35.6 cm) stroke. Features & Benefits: ● Adapters for 5/8” (1.6 cm) and 3/4” (1.9 cm) ground rods are available. ● The Framing Jack is designed to lift the largest poles with ease and safety. The framing jack slips under a pole lying flat on the ground and raises it without danger of it toppling over. Measures 15” (38.1 cm) long. ● WLL at 2:1 - 3,000 lbs. (1357 kgs)
Image
SKU
Description
1350034A
1350
1350001
640001
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now