Hot Sticks & Tools
Temporary Side Arms and Transfer Arms
Temporary Side Arms and Transfer Arms
The Temporary Transfer Arm is used to change crossarms, insulators, or poles on short spans up to and including 15 kV phase to phase. The mast (Cat. No. 1306M) is 2-1/2” in diameter by 6 feet (1.82 m) long. The horizontal arm (Cat. No. 1340WHF8) is 2-1/2” in diameter by 8 feet (2.44 m) long. The arm has a balanced load rating of 600 lbs. (272 kgs); unbalanced at 150 lbs. (68 kgs). These units are mounted to the pole using chain binders (Cat. No. 1304D) and are rated for 15 kV without insulators and 35 kV with insulators.
Features & Benefits:
● The Temporary Side Arm - Pole Mounted holds energized conductors during replacement of poles and repair or replacement of insulators. It is made of 2-1/2” (6.3 cm) diameter foam-filled fiberglass with removable and adjustable wire holders. Each arm has a strap hoist or chain binder. Specify length of arm and number of wire holders needed. Side arms without insulators are rated for 15 kV; with insulators, 35 kV. Eight foot side arm includes arm support. WLL: 4 FT (1.22 M) - 300 LBS. (136 Kgs)
● The 6 foot (1.83 m) side-mounted Temporary Side Arm - Cross Arm Mounted has 2 wire holders and is used as a temporary conductor holder while replacing or repairing existing conductors or insulators. Made from 21/2” diameter foam- filled fiberglass. Both wire holders are adjustable and removable. Units without insulators are rated for 15 kV and 35 kV with insulators.
● WLL: 300 LBS. (136 Kgs ) OR 150 LBS. (68 Kgs) PER WIRE HOLDER.
Image
SKU
Description
1300WH
1309D
156024N
156024NI
13068
13068I
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now