Hot Sticks & Tools
Salisbury Insulated Rescue Hook
Salisbury Insulated Rescue Hook
Salisbury Insulated Rescue Hook is an invaluable tool for any workplace used to withdraw an injured worker out of a hazardous area. Confined spaces, in vaults, or just near electrical cabinets and switch gear are some of the places where this tool is a must. Featuring a foam filled, fiberglass reinforced handle for superior electrical insulation and a coated heat treated body hook with an 18” opening. The stick is available in the standard lengths of 6 and 8-foot lengths. Other lengths are available as a special order. Contact us with your requirements. Handle meets the requirements of ASTM F711.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now