Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Insulating Link Sticks

Insulating Link Sticks

Insulating Link Sticks_1
The Insulating Link Sticks are designed to isolate rope, hoists, and blocks being used between energized conductors and a pulling device.Also provide dielectric properties if strap hoist becomes contaminated through field use.Cat. Nos.2512, 2518, and 2524 are made with solid fiberglass. All insulating link sticks are proof tested and marked with WLL prior to shipment. Other lengths and configurations available.All bags hold 3 link sticks.Bags not included. Features & Benefits: ● Fiberglass used meets the requirements of ASTM F711.
Image
SKU
Description
50012EH
50012EP
5012
5012EH
5012R
5112
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now