Hot Sticks & Tools
Armor Rod Tools , Jumper Heads & Penta Sockets
Armor Rod Tools , Jumper Heads & Penta Sockets
The Jumper Heads have a maximum opening of 19/16” (4.0 cm) and are designed with builtin universal joints in order to accommodate installation lines at an angle. The jumper heads have a quick action tightening screw for fast closing. Threaded adapters are used to accept 5/8-11 threaded non-shrouded ferrules. A hose clamp is included for connection strain relief.
Features & Benefits:
● Use the Penta Socket to tighten or loosen special 3/4” (19 mm) penta head sockets. Comes with a “T” handle. Can be used with any 1/2” (13 mm) drive wrench.
● For Armor Rod Tools, Add Suffix “U” for universal, “HDQ” for heavy duty w/ quick change, “HDU” for heavy duty w/ universal.
Image
SKU
Description
5900017/16T
590001S
590002
590001
59P34916SD
593412PHT
98SADGA
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now