Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

TriPro Ground Sets

TriPro Ground Sets

placeholder
Temporary protective ground sets optimized for use in live-front pad-mounted transformers and switchgear.Honeywell Salisbury™ TriPro Ground Sets feature one of the most compact designs available within the utility industry for efficient and easy installation in live-front pad-mounted transformers and switchgear. The TriPro Ground Sets have been built with the same quality service you have come to expect from Salisbury and are fully compliant with all ASTMF855 requirements. Set your linemen up with convenience and confidence in the field.TriPro assemblies have been designed to fit within the available space and still allow the cabinet door to be closed and latched when required. TriPro Ground Sets feature ideal cable lengths to eliminate extra weight and reduce impedance. Offered with various cable lengths and sizes, TriPro Ground Sets are available in easy-to-order, pre-designed assemblies. Users can easily select the TriPro Ground Set that is best for their applicationTriPro Ground Sets Features and Benefits
  • Pre-engineered designs ideal for use in:
    • Low profile switchgear and transformers
    • Sectionalizers
    • Wall mounted metal switch and fuse cabinets
    • Underground DistributionVaults
    • Substations
  • Loctite® applied to clamp jaws for reinforcement
  • Bolt thread ends are peened to prevent loosening
  • Clear heat shrink for protection from flexing and moisture and other elements
  • Fully compliant with all ASTMF855requirements
Image
SKU
Description
22955
22956
22965
22957
22975
22966
22958
22976
22967
22959
22968
22969
22960
22970
22951
22961
22952
22971
22962
22953
22963
22972
22964
22954
22973
22974
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy