Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Single Grounded Bushing Set

Single Grounded Bushing Set

placeholder
The Single Grounded Bushing Set is a single lead made from 6 feet (1.83 m) of 1/0 cable. The bushing set consists of 3 bushing assemblies connected together with 3-foot (0.92 m) leads to a common connection, and 10 feet (3.05 m) from common connection to ground. The conductor is made of 1/0 clear jacketed copper stranded cable. The ground clamp (7640001E) can be applied with a clampstick. Sets come complete with bag; single leads do not. All sets are rated for 10 kA for 10 cycles. Other lengths and configurations are available.
Image
SKU
Description
EB1021015
EB1021015LB
EB1021025LB
EB100615
EB100615LB
EB100625LB
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy